Main view of IPPSW Precision Plus Twin Closed Linear Ball Bearing Pillow Blocks (Inch)

IPPSW (Inch) Closed Precision Plus Twin Ball Bearing Pillow Block


The Precision Plus linear ball bearing closed pillow block offers self-aligning bearings. This is the closed, double length, imperial (inch) pillow block. This pillow block is self-aligning for smooth linear motion travel across misalignments or shaft deflections. The closed bearing design allows for a lower cost installation by using end supported shafts. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • Self-aligning
  • ID sizes range from 1/4" to 1-1/2”
  • Static Load Capacities up to 3000 lb (13,345 N)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Self aligning pillow block to compensate for misalignment
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/ 176F (-20/ 80C)
  • Double Seals included standard – no additional cost!