IPPSN Precision Plus Single Width Open Linear Ball Bearing Pillow Blocks (Inch)

IPPSN (Inch) Open Precision Plus Linear Ball Bearing Pillow Block


This is the open, self-aligning, single length, imperial (inch) version of our precision plus roller bearing pillow blocks. This is a self-aligning pillow block that offers smooth linear motion travel across misalignments or shaft deflections.The open design allows for fully supported shafts and support rail to be used for greater rigidity. These pillow block bearings are most commonly found in North America and the UK. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • Self-aligning
  • ID sizes range from 1/2" to 1-1/2”
  • Static Load Capacities up to 1480 lb (6585 N)
  • Grooved for a tighter fit
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/ 176F (-20/ 80C)
  • Double Seals included standard – no additional cost!