IPPS Precision Plus Single Width Closed Linear Ball Bearing Pillow Blocks (Inch)

IPPS (Inch) Closed Precision Plus Linear Ball Bearing Pillow Block


This precision plus linear ball bearing is the closed, single length, imperial (inch) version of our pillow block series. It is self-aligning for smooth linear motion travel across misalignments or shaft deflections. The closed bearing design allows for a lower cost installation by using end supported shafts. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • Self-aligning
  • ID sizes range from 1/4" to 1-1/2”
  • Static Load Capacities up to 1480 lb (6585 N)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/ 176F (-20/ 80C)
  • Double Seals included standard – no additional cost!