JPK (JIS) Square Flange Mount Linear Ball Bearing

JPK (JIS) Square Flange Mount Linear Ball Bearing


Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications. This is the single length, JIS Metric version with a square flange located at one end. These bearings are most commonly found in Japan and the rest of Asia. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings. Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards and with “Simplicity” series
  • Single Length with End Mount Square Flange
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range:  -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!