PACM (Metric) Die Set Bushings, Flange Mount Metric Bearing

PACMZ (Metric) Die Set Bushings, Flange Mount Metric Bearing


Die Set Flange Mount Metric Plain Bearing (PACM)- This flange bearing has a sturdy aluminum or steel body with a bonded Frelon liner. Additional features and benefits include:

  • Available in sizes 19 mm ID to 80 mm ID
  • Static load lapacities up to 24,600 kg (54,200 lbs)
  • Standard shell material is anodized aluminum.  Black oxided steel is also available.
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional.
  • Self lubricating for oil free operation.
  • External lubrication feature is an added option.
  • Wide temperature range: -240C/ 204C (-400F/ 400F)
  • Vibration damping
  • Includes (4) PAC clamps with each bearing. 
  • Custom modifications available – contact an Application Engineer for details.