PAC (Inch) Die Set Bushings, Flange Mount Plain Bearing

PACZ (Inch) Die Set Bushings, Flange Mount Plain Bearing


Die Set Flange Mount Inch Plain Bearing - This flange bearing has a sturdy aluminum or steel body with a bonded Frelon liner.  Additional features and benefits include:

  • Available in sizes 3/4” ID to 3” ID
  • Static load capacities up to 55,000 lbs  (244,600 N)
  • Standard shell material is anodized aluminum.  Black oxided steel is also available.
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional.
  • Self lubricating for oil free operation.
  • External lubrication feature is an added option
  • Wide temperature range: -400F/ 400F (-240C/ 204C)
  • Vibration damping
  • Includes (4) PAC Clamps with each bearing. 
  • Custom modifications available – contact an Application Engineer for details.