JP-OP (JIS) Open Linear Ball Bearing

JP-OP (JIS) Open Linear Ball Bearing


This Linear Ball Bearing is a great choice for linear motion applications where an open bearing is required. This is the JIS Metric open version of the linear ball bearing product line. These bearings are most often found in Asia. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!