JP-AJ (JIS) Adjustable Linear Ball Bearing

JP-AJ (JIS) Adjustable Linear Ball Bearing


This Linear Ball Bearing is a great choice for linear motion applications where an adjustable bearing is needed. This is the JIS Metric version of the adjustable bearing. These bearings are most often found in Asia. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!