IP-OP (Inch) Open Linear Ball Bearing

IP-OP (Inch) Open Linear Ball Bearing


This is the standard open version of our linear ball bearing line. Its measurement data fits imperial (inch). These bearings are most commonly found in North America and the UK. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 1700 lb (7900 N)
  • Dynamic Load Capacities up to 850 lb (3800 N)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/+176F (-20/+80C)
  • Double Seals included standard – no additional cost!