EP-AJ (Metric) Adjustable Linear Ball Bearing

EP-AJ (Metric) Adjustable Linear Ball Bearing


The round shaft Adjustable Linear Ball Bearing is a tried and tested option suitable for most linear motion applications. This ISO Metric version is commonly used in Europe. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!