Flange Die Set Bushing
Die Set Flange Mount Plain Bearings are a flange bearing that has a sturdy aluminum body with a bonded Frelon® liner.
- Inch and metric sizing options
- Standard shell material is anodized aluminum.
- FrelonGOLD® bearing liner standard- Frelon J and Frelon W optional
- Self-lubricating for oil free operation.
- External lubrication feature is an added option
- Static load capacities up to 55,000 lb (244,600 N)
- ID sizes: 19.05 mm (0.75 in) to 76.2 mm (3 in)
Recently Viewed Products
Exclusive section that stores the history of product views