Gliding Surface Technology (GST) Mini Rail

MR Mini-Rail Miniature Linear Guide


Based on Simplicity technology, the Mini-Rail plain rail system’s effective two-piece design allows for fast installation and provides outstanding performance in demanding linear motion applications from semi-conductor wafer handling to packaging equipment. With no rolling elements, Mini-Rail will not catastrophically fail. Mini-Rail is a fully interchangeable and economical solution to industry standard linear guides.

  • Static load capacity up to 1350 lb
  • Available in 5 sizes from 7 mm to 20 mm base width
  • Rail lengths up to 3600 mm
  • Self-lubricating Frelon Gold
  • No rolling elements and no catastrophic failure
  • Smooth, quiet, and repeatable
  • Withstands vibration and shock
  • Two design configurations: Precision and Compensated
  • Ceramic coated aluminum rail
  • Anodized aluminum carriage
  • Long-life and corrosion resistant
  • Compact design
  • Lead screw and stepper motor options available
  • Interchangeable to comparable ball style systems