Gliding Surface Technology (GST) Low Profile Mini Rail

LPM Low Profile Mini-Rail Linear Guide


The low cost Low Profile Mini-Rail LPM comes available in 4 different sizes and is the perfect solution for compact low friction motion in the medical, packaging, and automation industries. Low Profile Mini-Rail LPM is composed of a molded polymer slider with stainless steel thread inserts and anodized aluminum rails. The LPM is resistant to lubricants, fuels, dyes, and weak acids and can operate in temperatures ranging from (-35°C to 65°C). Industry standard interchangeable, the LPM series is a fool proof polymer slider.

  • Static load capacity up to 18 lb
  • Four sizes ranging from 17 mm to 80 mm rail width
  • Low profile ideal for small spaces
  • Chemical resistance ideal for harsh environments
  • Smooth and quiet operation
  • Economical linear solution