Hevi-Rail 060 - Wheel, Adj Wheel, I Rail

HVB-060 Hevi-Rail Fixed/Adjustable Bearing, I-Channel Rail


Hevi-Rail® is PBC Linear’s solution for extreme high load capacities and industrial strength handling applications. Hevi-Rail is a heavy-duty linear bearing system that is cost effective for medium to low precision applications. The system is easy to mount, align and use! High radial and axial load capacities ensure a long and productive life under continuous use. This makes the Hevi-Rail guide system a perfect solution for custom lift units, lift trucks, and heavy load applications in the aerospace, paper, steel and coil industries. Hevi-Rail 060 assembly options include Wheel, Adjustable Wheel, and I-Channel Rails.

  • Standard rail lengths up to 6m (19ft)
  • Handles loads up to 4.6 tons per bearing
  • Excels in temperatures from 10°C-80°C (14°-176°F)
  • Fixed or Adjustable Side Axial bearings are provided
  • Bearings can be provided individually or with a pre-welded flange plate
  • Profile rails are High Quality 18MnNb6 carbon steel
  • Easy interchangeable components
  • Perfect for high radial and axial loads