Commercial Rail Linear Guide Series

CR Commercial Rail Linear Guide Series


The Commercial Rail features roll formed rails made of zinc plated steel or stainless steel; providing low cost corrosion resistant capability. The machined aluminum slider body is made of 6061-T6 anodized for corrosion resistance and adjustable pre-load design to ensure flexability--aiding system integration.  Applications for Commercial Rail include automation, packaging, material handling, environmental, energy, HVAC, medical and office equipment.

  • Precision formed rails available in zinc plated carbon steel sheet or stainless steel
  • Transfer speeds up to 1.5 m/s (59 in/s)
  • Withstands temperatures up to 100°C (212°F)
  • Load capability up to 1330N (298 lbs)
  • Available in lengths up to 6m (19ft)
  • Machined anodized aluminum slider body with standard mounting holes
  • Sliders are available with sealed 52100 steel or 440 stainless steel wheels
  • Sliders include standard adjustable pre-load feature