CAM Roller Linear Guides
This robust product line features sturdy, straight rails and hardened gothic arch rollers that are strong, lightweight and corrosion resistant. Each CRT system offers a unique set of precision and strength, including a patented, side-adjustable preload that simplifies installation.
- Temperature Rating: -4°F/+176°F (-20°C/+80°C), except Hevi-Rail, -22°F/+248°F
- Maximum Horizontal Static Load: 13,308 lb (59 kN)
- Maximum Speed: Up to 8 m/s (315 in/s)
Cam Roller Technology products are ideal for high speeds and a full range of loads required in applications such as medical equipment, material handling, heavy duty industrial systems, sliding doors and more.
Browse Categories
Recently Viewed Products
Exclusive section that stores the history of product views