Driven Mini Rail, Actuators (MR-LS)

MR-LS Mini Rail Actuator


The lead screw driven Mini-Rail (MR-LS) system maintains all of the great features and benefits of Mini-Rail. The system is a fully interchangeable and economical solution to industry standard linear guides, and contains no rolling elements which avoids catastrophic failure.

Features & Benefits

  • Right hand rolled thread
  • 304 stainless steel screw with PTFE coating
  • Self-lubricating Polyacetal, anti-backlash nut
  • Lengths up to 640 mm
  • Eight (8) leads available - see page 22


Accessories

  • NEMA 17 motor mount kit
  • Hand brake
  • Knob